ワークの形状に合わせて変化するならい機構を持ち、複雑な形状のワークでも安定して吸着または把持が可能な小型軽量の汎用ロボットハンドです。コントローラ内蔵の「ならいグリップハンド」、全てのパッドが接していなくても吸着が可能な「ならい吸着ハンド」、ならい部のみのカスタマイズ用ユニット「ならいユニット」の3つのシリーズをご用意しております。取付フランジは、ISO規格(ISO9409-1-50-4-M6)のロボットに取付可能です。