ボールリテーナ入りLMガイドアクチュエータSKR形は、U字形断面形状のアウタレールの内側に、LMブロックとボールねじナットを一体構造としたインナブロックを配置した、コンパクトなアクチュエータです。さらにLMガイド部、ボールねじ部にボールリテーナを採用することにより、従来のKR形と比べて高速性・低騒音・長期メンテナンスフリー等を実現します。(SKR20、26形はLMガイド部のみにボールリテーナを採用し、ボールねじ部には潤滑装置QZが装着されています)